??
CAD模型选择
RMSM111ASAMC000
HELP_VARIABLE
Product Description
Appleton™ PlexPower™ Series Factory Sealed Contactors and Motor Starters
Assembly Part Number
RMSM111ASAMC000
Single or Multiple Contactor/Motor Starter
Series
Panel Material
Panel Size
Operating Voltage
Bus Rating
Main Type
Total Quantity of Contactors/Starters
Main Breaker Trip (Thermal Mag)
Control Voltage
Branch Quantity of Contactors/Starters
1
Contactor/Starter Function
Manofacturer
Contactor/Starter Size
Branch protection
Thermal Mag or MCP Trip
Dimensions in Millimeters (Inches)
370x370x200
A (Length)
370 (14.50) mm (in.)
C (Depth)
200 (8.00) mm (in.)
B (Width)
370 (14.50) mm (in.)
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
尺寸标注