??
CAD Model seçimi
RCSD111L06
HELP_VARIABLE
Product Description
Appleton™ PlexPower™ Series Fiber Panel
Part Number
RCSD111L06
Series
Panel Material
Panel Size
Operating Voltage
Bus Rating
Main Type
Number of Circuits
Dimensions:
A (Length)
750 (29.50) mm (in.)
B (Width)
560 (22.00) mm (in.)
C (Depth)
250 (10.00) mm (in.)
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut