??
CAD Model seçimi
CJLAL12CBU
HELP_VARIABLE
Part. No
CJLAL12CBU
Series
Code•Master™ Jr. LED Series
Mounting Hood
Lumen ( nominal)
Hub Size
Color Temperature
Voltage
120-277 Vac, 50/60 Hz; or 100-300 Vdc
Options
Reflector Type
Weight - Fixture Unit
5.2 (11.5) kg (lbs)
Weight - Mounting Hood
0.9 (1.98) kg (lbs)
Weight - Guard
N/A kg (lbs)
Weight - Reflector
N/A kg (lbs)
Weight - Total
6.1 (13.48) kg (lbs)
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut