??
Selección de modelo CAD
MLLEDA22CP5BU1
HELP_VARIABLE
Part No.
MLLEDA22CP5BU1
Series
Mercmaster LED Low Profile Series
Certifications
Mounting Style
Lumen Output
Hub Size
Color Temp CCT
Globe Material
Voltage
Emergency Option
Fusing Options
Photocontrol Options
Guard Options Accessories (Order Seperately)
Accessories (Order Seperately)
Weight - Fixture Unit
4.6 (10.1) kg (lbs)
Weight - Mounting Hood
1 (2.3) kg (lbs)
Weight - Total
5.6 (12.4) kg (lbs)
Weight - Reflector
1.3 (2.7) kg (lbs)
Weight - Visior
0.4 (0.9) kg (lbs)
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión